??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23310.0026 Down-Thrust Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23310. - Down-Thrust Clamps, swivelling, size 25, with eccentric quick clamp, adjustable
Bill of material
23310.0026 Down-Thrust Clamps
BESTNR
Ref. No.
23310.0026
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
25 mm
B1
26 mm
B2
10 mm
D2
M8
D3
M8
H1
30-35 mm
H2
44-49 mm
H3
10 mm
H4
35 mm
H5
20.5 mm
L1
48 mm
L2
35 mm
L3
28 mm
L4
82 mm
SK
Clamping force
2 kN
G
Weight
340 g
Embedded user actions